??
CAD model selection
K0747.02105080
HELP_VARIABLE
Company
KIPP
Description
K0747 - Indexing plungers ECO
Bill of material
K0747.02105080
BESTKIPP
Order No.
K0747.02105080
FORM
Form
B
AUSF
version
non-lockout type with locknut
MATERIAL
Main
steel
POS
Position
D
diameter
5 mm
D1
thread
M8 mm
D2
diameter
14 mm
L
Length
40.0 mm
L1
Length
17 mm
L2
Length
7 mm
L3
Length
15 mm
H
Length
5.0 mm
SW1
width across flats
8 mm
SW2
width across flats
13 mm
F
F x 30°
1.3 mm
F1
Spring force initial pressure F1 approx. N
6 N
F2
Spring force final pressure F2 approx. N
12 N
ANZDM
Tightening torque max. Nm
7 Nm
GEW
Approx. weight
0.0117 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245204793
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions